ZWIR4512AC1WI Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
ZWIR4512AC1WI |
Pkg. Description: |
BOARD |
Pkg. Code: |
IDTDUMMY00-A |
Lead Count: |
0 |
Length: |
0 mm |
Width: |
0 mm |
Thickness: |
0 mm |
Moisture Sensitivity Bake: |
24 |
Moisture Exposure Floor Life: |
72hrs@<30C/60%RH |
Category: |
NP |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0 |
Qty. per Reel: |
100 |
Tape Pin 1 Quad: |
1 |
Moisture Sensitivity Level (MSL): |
4 |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e0 |
More Package Details