70T3399S133BCI Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
70T3399S133BCI |
Pkg. Description: |
CABGA 17.00x17.00x1.40 mm 1.00mm Pitch |
Pkg. Code: |
BC256 |
Lead Count: |
256 |
Length: |
17 mm |
Width: |
17 mm |
Thickness: |
1.4 mm |
Moisture Sensitivity Bake: |
24 |
Moisture Exposure Floor Life: |
72hrs@<30C/60%RH |
Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-192-AAF-1 |
Title |
Information |
Carrier Type: |
Tray |
Qty. per Carrier: |
90 |
Pkg. Type: |
CABGA |
Qty. per Reel: |
0 |
Moisture Sensitivity Level (MSL): |
4 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
More Package Details