7052S30GB Packaging Info

Active

Title Information
Product Number: 7052S30GB
Pkg. Description: PGA 30.48x30.48x3.68 mm 2.54mm Pitch
Pkg. Code: GU108
Lead Count: 108
Length: 30.48 mm
Width: 30.48 mm
Thickness: 3.68 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: 1year@<30C/60%RH
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 21
Pkg. Type: PGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0

More Package Details