CA91L750-100ILV Packaging Info

Obsolete

Title Information
Product Number: CA91L750-100ILV
Pkg. Description: PBGA 23.00x23.00x2.03 mm 1.00mm Pitch
Pkg. Code: AMG376
Lead Count: 376
Length: 23 mm
Width: 23 mm
Thickness: 2.03 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MS-034
Title Information
Carrier Type: Tray
Qty. per Carrier: 60
Pkg. Type: PBGA
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details