Skip to main content

Overview

Description

The F5728 is a highly integrated mmWave up/down-converter used in 5G beamforming applications targeting n257/n258/n261 bands. The device utilizes real-IF heterodyne architecture to convert 2GHz to 7GHz IF signals to the 5G NR FR-2 bands spanning the 24.25 GHz to 29.5 GHz spectrum. Low-side local oscillator (LO) injection is used for both bands. External LO feed requirements are eased by the device’s two sequential on-chip LO frequency doublers which yield net multiplication factors of either 2x or 4x. All RF, IF, and LO ports employ single-ended 50Ω impedances for ease of integration into the signal path.

The F5728 is controlled through an advanced high-speed SPI protocol and packaged in 4.0 × 4.0 mm, 49-BGA package. It is rated for operation over the -40°C to 105°C temperature range.

Features

  • RF range: 24.25GHz to 29.5GHz
  • IF range: 2GHz to 7GHz
  • Two integrated LO frequency doublers
  • Operating temperature (TA) range: -40°C to +105°C
  • 4.0 × 4.0 mm, 49-BGA package

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.57 MB
Datasheet Log in to Download PDF 1.71 MB
Datasheet Log in to Download PDF 1.72 MB
Datasheet Log in to Download PDF 1.70 MB
4 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training