74ALVCH32245BFG Packaging Info

Active

Title Information
Product Number: 74ALVCH32245BFG
Pkg. Description: CABGA 13.50x5.50x1.40 mm 0.80mm Pitch
Pkg. Code: BFG96
Lead Count: 96
Length: 13.5 mm
Width: 5.5 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 270
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu

More Package Details