Overview
Description
The 72V51253 multi-queue flow-control device is a single chip within which between 1 and 4 discrete FIFO queues can be setup. All queues within the device have common data input bus, (write port) and a common data output bus, (read port). Data written into the write port is directed to a respective queue via an internal de-multiplex operation, addressed by the user. Data read from the read port is accessed from a respective queue via an internal multiplex operation, addressed by the user.
Features
- Total Available Memory = 2,359,296 bits
- Available Memory in blocks of 512 x 18 or 1,024 x 9
- Independent Read and Write access per queue
- 100% Bus Utilization, Read and Write on every clock cycle
- 166 MHz High speed operation (6ns cycle time)
- 3.7ns access time
- Individual, Active queue flags (OV, FF, PAE, PAF)
- Global Bus Matching - (All Queues have same Input Bus Width
- and Output Bus Width)
- User Selectable Bus Matching Options:
- - x18in to x18out - x9in to x18out - x18in to x9out - x9in to x9out
- FWFT mode of operation on read port
- JTAG Functionality (Boundary Scan)
- Available in a 256-pin PBGA package
- Industrial temperature range (-40C to +85C) is available
Comparison
Applications
Design & Development
Product Options
Applied Filters: