Overview
Description
The P9122 is a fully integrated multi-purpose power management IC designed to provide two programmable voltage rails from a single 5V or 3.3V input rail with high efficiency and low quiescent currents in sleep mode or no-load condition. The device offers selectable direct buck enable inputs or programmable sequencing with power good and power on reset generation. For low power operation, the P9120 supports both sleep and standby modes. The P9120 is available in a 4x4 mm, 24-ld, QFN package and is guaranteed to operate over the ambient temperature range -40°C to +85°C.
Features
- 2.7 V to 5.5 V input voltage range
- 2 programmable step-down converters with integrated FETs
- Buck1: 2 A
- Buck2: 3 A
- Buck 2 to operate in Buck or Switch mode
- Factory-programmable output voltage: 0.8 - 3.4 V
- Automatic PFM/PWM or forced PWM mode
- Switching frequency 2 MHz
- Optional programmable sequence mode
- Power Good and/or Power On Reset output
- Industrial temperature range of -40°C to +85°C
- Package: QFN 24-ld 4x4x0.8 mm (NBG24)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 826 KB | |
End Of Life Notice | PDF 768 KB | |
Product Brief | PDF 1.34 MB | |
3 items
|
Design & Development
Boards & Kits
IDTP9120, IDTP9122 Programmable Triple Channel PMIC Solution Evaluation Board
The IDTP9120-EVAL is an evaluation board for the IDTP9120 - Programmable Triple Channel PMIC as well as the compatible IDTP9122 - Programmable Dual Channel PMIC. The board provides all necessary connections to evaluate the device features and performance. The integrated load resistor assembly...
USB to I2C Dongle
The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for Windows®-based PCs.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: