Obsolete
Title | Information |
---|---|
Product Number: | 7M1003S35C |
Pkg. Description: | SB 82.29x22.86x3.56 mm 2.54mm Pitch |
Pkg. Code: | SB64 |
Lead Count: | 64 |
Length: | 82.29 mm |
Width: | 22.86 mm |
Thickness: | 3.56 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 6 |
Pkg. Type: | SB |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e0 |