7200L35SO Packaging Info

Obsolete

Title Information
Product Number: 7200L35SO
Pkg. Description: SOIC 17.90x8.40x2.62 mm 1.27mm Pitch
Pkg. Code: PE28
Lead Count: 28
Length: 17.9 mm
Width: 8.4 mm
Thickness: 2.62 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-059-AD
Title Information
Carrier Type: Tube
Qty. per Carrier: 26
Pkg. Type: SOIC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details