Obsolete
Title | Information |
---|---|
Product Number: | 74LVC1G04ADY8 |
Pkg. Description: | SOIC 3.00x1.75x1.30 mm 0.95mm Pitch |
Pkg. Code: | DY5 |
Lead Count: | 5 |
Length: | 3 mm |
Width: | 1.75 mm |
Thickness: | 1.3 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | No |
JEDEC Standard: | MO-178 |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | SOIC |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 1 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |