Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL28136EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28136 operational amplifier (op amp), using a variety of user-defined test circuits.

The ISL28136 is a low-power single operational amplifier optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries. This device features a gain-bandwidth product of 5MHz and is unity-gain stable with a -3dB bandwidth of 13MHz.

Features

  • Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Contains a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Applications

Documentation

Design & Development

Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?