Overview
Description
The ISL28130ISENSEV1Z evaluation board is designed specifically for low-side bidirectional current sensing for up to 10A of current. The evaluation board uses a 1mΩ current sense resistor that is capable of handling 4W of power dissipation. The ISL28130 low-cost micropower amplifier gains the current sensing input signal and can be used to directly drive ADC inputs.
The ISL28130 is an excellent general-purpose op amp for a range of applications and is ideal for handheld devices that operate off 2 AA or single Li-ion batteries.
Features
- Low input offset voltage: 40µV, max
- Low offset drift: 150nV/°C, max
- Input bias current: 250pA, max
- Quiescent current (per amplifier): 20µA, typical
- Low noise (0.01Hz to 10Hz): 1.1µVP-P, typical
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.