Overview
Description
This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption, and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.
The DA14680 System-on-Chip (SoC) includes Flash memory, offers unlimited execution space, and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger, and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.
Benefits
- Processing power on-demand
- Unlimited execution space
- High-level security
- PMU can power a complete wearable system
- Advanced interfaces for voice commands and audio support
- World-class radio performance
- Sensor hub functionality
- Optimized for flexibility, lowest power consumption, smallest footprint, and lowest system cost
Package
- AQFN-60
Features
- Bluetooth Low Energy (Bluetooth 4.2 specification)
- Arm® Cortex®-M0 application processor
- Flexible memory architecture: 8Mb Flash, 64kB One-Time-Programmable (OTP) memory, 128kB Data SRAM, 16kB Cache SRAM, 128kB ROM
- Dedicated hardware crypto engine
- Integrated battery and system PMU
- Power supply 1.7V - 4.75V
- Single pin RF I/O
- Rich set of analog and digital peripherals
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
2 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: