Overview

Description

At present, maintenance is often preventive and time-based rather than based on actual equipment conditions and predictive methods, and this results in unnecessary maintenance costs and causes unanticipated downtime.

Predictive maintenance describes a set of techniques to accurately monitor the current condition of machines or any type of industrial equipment, with the goal of predicting upcoming machine failure by using automated quasi-real-time analytics and machine learning. This approach promises cost savings over routine or time-based preventive maintenance because tasks are performed only when needed.

In the Remote Predictive Maintenance solution, the evaluation of vibrations, acoustic signals, temperature, humidity, and further parameters is implemented by an artificial intelligence (AI) algorithm and transmitted to a dashboard via LTE-M or NB-IoT and secure MQTT, alerting the supervisor via a web browser if any maintenance is required before failure occurs.

System Benefits:

  • Remotely visualize the health state of every pump or motor via a web browser
    • Allows service staff to be sent only when needed and before the system fails
    • Drastic reduction of equipment downtime events
  • Convenient GUI for commissioning, local data transfer, firmware update via Bluetooth®
  • Embedded AI algorithm can be updated remotely to further improve features
  • Rich connectivity features: LTE-M, Bluetooth, Ethernet 10/100Mbit, USB, CAN

Comparison

Applications

Applications

  • Industrial equipment (e.g. Pumps, Motors), rolling stocks, heavy machinery
  • Industrial Robots