1.8V Low power 1 to 10 differential clock distribution. Operating frequency: 125MHz to 410MHz

Features

  • Optimized for clock distribution in DDR2 SDRAM applications.

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
CSPUA877ABVG
Active CABGA 52 C Yes Tray
Availability
CSPUA877ABVG8
Active CABGA 52 C Yes Reel
Availability
CSPUA877ANLG
Active VFQFPN 40 C Yes Tray
Availability
CSPUA877ANLG8
Active VFQFPN 40 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
CSPUA877A Datasheet Datasheet PDF 210 KB
PCNs & PDNs
PCN#: PCN20002-R1 Substrate Supplier changed from UMTC, Taiwan to Nanya, Taiwan Product Change Notice PDF 105 KB
PCN# : PCN20002 Transfer Assembly Location from Amkor, Korea to Amkor, Philippines Product Change Notice PDF 105 KB
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1311-01 New Carrier Tape on VFQFPN-28, VFQFPN-40, VFQFPN-48 Product Change Notice PDF 790 KB
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP Product Change Notice PDF 252 KB
PCN# A-0607-05 Green Mold Compound KMC3580 for BGA Product Change Notice PDF 194 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB