Overview
Description
The 89HP0602Q Repeater SATA Evaluation Board is designed to enable quick in-system testing of IDT’s 2-channel, 6Gbps Repeater IC product for SATA applications.
This board provides a 1-lane connection from SATA host through the Repeater to an HDD, SSD or other SATA device. This Evaluation Board is powered from a standard PC supply 3.3V SATA power connector. It is connected via two SATA cables to a host controller and storage device.
The 89HP0602Q Repeater uses pin-strap configuration, and this Evaluation Board implements a three-position DIP switch for simple setting of receiver equalization and transmitter swing and emphasis. Each of the 2-channels is independently configured via the switches.
Features
- Contains one 89HP0602QZBNLG Repeater that compensates for PCB trace attenuation and ISI jitter
- 1-lane SATA interface card with full protocol support
- Simple configuration via DIP switches
- Independent upstream and down-stream Repeater configuration and optimization
- Multiple power connection options
- Card format: 2.375” x 3.0”
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.