Overview

Description

System on Module (SoM) solutions are small form-factor, ready-to-use processor modules. SoMs enable customers to accelerate time-to-market for an embedded product and reduce the overall project schedule.

This winning combination provides an optimized power and timing tree for the RZ/G2M MPU, which is driving three displays (HDMI, LVDS and RGB). This helps a designer of a SoM system avoid risk by using a proven solution.

System Benefits:

  • Powerful RZ/G2M MCU with 4x Arm® Cortex®-A53 at 1.2GHz and 2x Arm® Cortex®-A57 at 1.5GHz
  • Dual ultra-low power voltage supervisors in extra-small packages
  • Dual output programmable power management IC (PMIC) with 5A per phase output
  • Complete system design with timing and power
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations