Skip to main content

Overview

Description

The ISL8002, ISL8002A, ISL80019 and ISL80019A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability and provide both internal and external compensation options. The ISL8002, ISL8002A, ISL80019 and ISL80019A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz) with a dropout of 200mV at 2A output current. These devices can be configured for either PFM (discontinuous conduction) or PWM (continuous conduction) operation at light load. PFM provides high efficiency by reducing switching losses at light loads and PWM reduces noise susceptibility and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 0. 10in2 area.

Features

  • VIN range 2.7V to 5.5V
  • VOUT range is 0.6V to VIN
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHz
  • Internal or external compensation option
  • Selectable PFM or PWM operation option
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • VIN Undervoltage Lockout and VOUT Overvoltage Protection
  • Up to 95% peak efficiency

Comparison

Applications

  • General purpose point of load DC/DC
  • Set-top boxes and cable modems
  • FPGA power
  • DVD, HDD drives, LCD panels, TV

Documentation

Type Title Date
Datasheet PDF 1.87 MB 日本語
Product Change Notice PDF 326 KB
Application Note PDF 592 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Guide PDF 612 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
9 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 281 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: