Wiper control requires smooth motor control. Renesas offers a broad lineup of compact MCUs with 16-bit CPU cores that deliver high-performance motor control.
High-end In-vehicle Microcomputers for Body Applications
High-end Automotive Microcontrollers Ideal for Body Applications
Dual-core, High-end Automotive Microcomputers for Body Applications
Microcontrollers with Enhanced CAN / LIN / IEBus and Memory Lineup for Automotive Applications
Microcontrollers with Low Consumption Current for Automotive Applications
40 V – 60 A – N-channel Power MOS FET (Product Inquiry)
Nch Single Power MOSFET 40V 90A 2.8mohm MP-3ZP/TO-252 Automotive
Nch Single Power MOSFET 40V 60A 3.85mohm MP-3ZP/TO-252 Automotive
Nch Single Power MOSFET 40V 75A 5.7mohm MP-3ZP/TO-252 Automotive