Overview
Description
The GX32223 is a dual-channel 32Gbps linear Trans-Impedance Amplifier (TIA) for 100G/200G Integrated Coherent Receivers (ICRs).
The GX32223 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX32223 also enables a small-form factor integrated optical module such as CFP2 and CFP4.
Features
- Dual-channel integrated 32Gbps linear TIA with analog control interface
- Differential linear gain: 150–5,000Ω, and > 30dB dynamic range
- > 25 GHz adjustable 3dB-bandwidth
- Automatic and manual gain control, Output Voltage Control, Peak Detection and Shutdown functionalities
- Low THD, cross talk, and power consumption for covering 16QAM receiver
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 127 KB | |
End Of Life Notice | PDF 1.11 MB | |
Product Change Notice | PDF 134 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: