Overview

Description

The 9DB403 is compatible the Intel DB400 Differential Buffer Specification v2.0. This buffer provides four PCI-Express SRC clocks. The 9DB403 is driven by a differential input pair from a CK409/CK410/CK505 main clock generator.

Features

  • 4- 0.7 V HCSL differential output pairs
  • Phase jitter: PCIe Gen2 < 3.1 ps rms
  • Phase jitter: PCIe Gen1 < 86 ps peak to peak
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 50-100 MHz operation in PLL mode
  • 50-400 MHz operation in Bypass mode

Comparison

Applications

Documentation

Design & Development

Models

Videos & Training

PCIe Clocking Architectures (Common and Separate)

This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.

Watch the Video Series Below