GreenPAK SLG46881 Development Kit with Socket Adapter
The SLG46881V-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46881V samples.
Renesas' Zero Static Power ASM (Asynchronous State Machine) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46881 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46881. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 4.84 MB | |
Manual - Development Tools | PDF 806 KB | |
Application Note | PDF 404 KB | |
Application Note | PDF 520 KB | |
Device Errata | PDF 417 KB | |
Application Note | PDF 568 KB | |
Application Note | PDF 1.01 MB | |
7 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
The SLG46881V-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46881V samples.
The SLG46881V-SK2 includes the SLG4SA32-40x40 socket adapter, 50 SLG46881V samples, and SLG4AB2 (32-pin to 20-pin adapter).
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT /...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: