Skip to main content

Overview

Description

The ISL76682 is a low power, high sensitivity, integrated light sensor with I²C (SMBus Compatible) interface. Its state-of-the-art photo-diode array provides close-to human eye response and good IR rejection. This ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows you to program the lux range for optimized counts/lux.

In normal operation, typical power consumption is 55μA. To further minimize power consumption, two power-down modes have been provided. If polling is chosen over continuous measurement of light, the automatic power-down function shuts down the whole chip after each ADC conversion for the measurement. The other power-down mode is controlled by software using an I²C interface. The power consumption can be reduced to less than 1μA when powered down. Operate on supplies from 2.25V to 3.3V with an I²C supply from 1.7V to 3.6V, the ISL76682 is specified for operation across the -40°C to +105°C ambient temperature range.

Features

  • Low power
    • 65μA maximum operating current
    • 0.5μA maximum shutdown current
    • Software shutdown and automatic shutdown
  • Ideal spectral response
    • Close to Human eye response
    • Excellent IR and UV rejection
  • Easy to use
  • Simple output code directly proportional to lux
  • I²C (SMBus compatible) output w/address selection 
  • Variable conversion resolution up to 16-bits
  • Adjustable sensitivity up to 65 counts per lux
  • Works under various light sources, including sunlight
  • Selectable range (using I²C)
  • Range 1 = 0.015 lux to 1,000 lux
  • Range 2 = 0.06 lux to 4,000 lux
  • Range 3 = 0.24 lux to 16,000 lux
  • Range 4 = 0.96 lux to 64,000 lux
  • Temperature compensated
  • Integrated 50/60Hz noise rejection
  • 2.25V to 3.3V supply
  • AEC-Q100 qualified
  • Pb-Free (RoHS compliant)

Comparison

Applications

  • Automotive ambient light sensing
  • Auto-dimming rear view mirror
  • Central display and cluster dimming
  • Industrial and medical light sensing

Documentation

Type Title Date
Datasheet PDF 709 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 35 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Automotive Grade Ambient Light Sensors

The ISL76xx family features the first transparent package qualified for -40 to 105 degrees Celsius.

Transcript

Another area that Intersil has ICs is ambient light sensors. In the past, we've had a large market share in portable devices like handsets, cell phones, cameras, etc. with our ambient light sensors. These devices are now migrating into the vehicle. So, there's a few key areas that they're used. They're used for adjusting the brightness on the lighting on your dashboards. They're also used within the mirrors in the vehicle where there is a sensor at the back of the mirror and a sensor now in the front of the mirror, where you actually, you detect the difference in light coming from headlights before you or from behind you. So, our ambient light sensors are designed specifically to meet automotive requirements. We are the only ambient light sensor supplier worldwide that meets the full requirements up to a 105 °C for our ambient light sensor packaging. All our competitors, the best they can get is up to 85 °C.

So, if you have an application where your ambient light sensor is on your dashboard or at the back of the mirror, overtime that will degrade with performance if it's only rated to 85 °C. So, our devices today are the only ones in the market rated to actually meet that requirement.