Overview
Description
The M3008316 is a high performance parallel interface non-volatile MRAM with 8Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.
Features
- Utilizing advanced pMTJ STT-MRAM technology
- Parallel Asynchronous x16
- 8Mb density
- Low active write and read current
- Operating temperature: Industrial -40°C to +85°C, Industrial Plus -40°C to +105°C
- Operating voltage: 2.70 V to 3.60V
- Package: 54-pin TSOP and 48-pin FBGA
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 581 KB | |
End Of Life Notice | PDF 1.08 MB | |
Overview | PDF 1.26 MB | |
Application Note | PDF 98 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Videos & Training
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.
News & Blog Posts
News | Oct 17, 2019 |