FS3000 Evaluation Kit
The FS3000-EVK simplifies the evaluation of the FS3000 Air Velocity Sensor Module. This sensor module utilizes MEMS thermopile-based sensing structures to enable...
The FS3000 is a surface-mount type air velocity module utilizing a MEMS thermopile-based sensor. The FS3000 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.
The FS3000 features a compact design fit for low profile enclosures.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 364 KB | |
End Of Life Notice | PDF 748 KB | |
Application Note | PDF 135 KB | |
Product Brief | PDF 236 KB | |
4 items
|
The FS3000-EVK simplifies the evaluation of the FS3000 Air Velocity Sensor Module. This sensor module utilizes MEMS thermopile-based sensing structures to enable...
The US082-FS3000EVZ Board enables quick prototyping of the FS3000 mass air velocity sensor module for a custom system design. The board provides a standard PmodTM Type...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: