Applied Filters:
Renesas Boards & Kits
Evaluation
40V Synchronous Buck-Boost Controller Evaluation Board with 6V to 40V Vin range and 12V 8A Output
ISL81401EVAL1Z Active
Enables evaluation of the ISL81401 buck‑boost controller for wide‑input applications. Supports efficient power architecture testing.
Recommended Documents:
Partner Boards & Kits
SoM/SBC
REGULUS RZ/V2L & RZ/G2L SMARC System on Module (SoM)
Provides a compact system-on-module (SoM) solution following the SMARC v2.1 standard. Features high-performance processors with a dedicated Dynamically Reconfigurable Processor for AI (DRP-AI) accelerator to optimize machine learning workloads. Integrates dual-core Arm® Cortex®-A55 and Cortex-M33 processors with a Mali-G31 GPU. Supports extensive connectivity including MIPI camera and display interfaces, Gigabit Ethernet, and wireless communication via Wi-Fi® and Bluetooth® Low Energy (LE). Enables rapid development of human machine interface (HMI) and industrial automation projects.
Provided By:
Regulus Technologies Co., LTDSoM/SBC
RZ/G3S Smallest System-on-Module (SoM) Gateway Solution
Based on the Renesas RZ/G3S MPU family architecture, the MSRZG3S system-in-package offers high-performance Arm® Cortex®-A55/dual Cortex-M33 cores. Combining compact design with extensive functionality, it delivers low-power consumption, thermal efficiency, and low cost for embedded systems. Designed to meet OSM-standard specifications, the RZ/G3S general-purpose MPUs are built around Cortex-A55/dual Cortex-M33 CPU cores.
Provided By:
ARIES Embedded GmbH