Evaluation Kit for RA4M3 MCU Group
The EK-RA4M3 evaluation kit enables users to effortlessly evaluate the features of the RA4M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
The Renesas RA4M3 group of 32-bit microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone. In concert with the secure crypto engine, it offers secure element functionality. The RA4M3 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA4M3 is suitable for IoT applications requiring vast communication options, future proof security, large embedded RAM, and low active power consumption down to 119µA/MHz running the CoreMark® algorithm from Flash.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Downloads
Using QE and FSP to Develop Capacitive Touch ApplicationsCapacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide Rev.2.00Capacitive Sensor MCU Capacitive Touch Noise Immunity GuideRA Family Capacitive Touch Software Filter Sample ProgramRA Family Capacitive Touch Software Filter Sample Program
|
Solution Toolkit | Renesas |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing your IP and Protecting Sensitive DataHow to Solve the 6 Top Security Challenges of Embedded IoT DesignSecurity for the Connected WorldThe Benefits of Using Arm® TrustZone® in Your DesignRA Azure IoT Cloud Connectivity Solution
Renesas RA Family Device Lifecycle Management Key InstallationRA Arm® TrustZone® Tooling PrimerMigrating Projects to New FSP VersionInjecting Plaintext User Keys – Application ProjectEK-RA4M3 Example Project BundleConverting Applications from e² studio to IAR or Keil for RA – Application NoteRA6 Basic Secure Bootloader Using MCUboot and Internal Code FlashEK-RA4M3 Example Project BundleRenesas RA Securing Data at Rest Using the Arm® TrustZone®
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX]
Downloads
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78KR, 78K0]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
Downloads
|
Sensor | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
14 items
|
The EK-RA4M3 evaluation kit enables users to effortlessly evaluate the features of the RA4M3 MCU Group and develop embedded systems applications using Renesas' Flexible...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA4M3AD3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.831 | Get Samples, | ||
R7FA4M3AD3CFB#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.399 | Get Samples, | ||
R7FA4M3AE3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.524 | Get Samples, | ||
R7FA4M3AE3CFB#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.103 | Get Samples, | ||
R7FA4M3AE3CFM#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 42 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.517 | Get Samples, | ||
R7FA4M3AE3CFM#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 42 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA4M3AE3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.926 | Get Samples, | ||
R7FA4M3AE3CFP#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.508 | Get Samples, | ||
R7FA4M3AF2CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 8.15 | Get Samples, | ||
R7FA4M3AF2CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.708 | Get Samples, | ||
R7FA4M3AF3CFB#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.799 | Get Samples, | ||
R7FA4M3AF3CFB#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 144 | LQFP | 20 x 20 x 1.4 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.307 | Get Samples, | ||
R7FA4M3AF3CFM#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 42 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.708 | Get Samples, | ||
R7FA4M3AF3CFM#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 64 | LQFP | 10 x 10 x 1.7 | 0.5 | 42 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 0 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | Get Samples, | |||
R7FA4M3AF3CFP#AA0 circleActive Samples Available |
2038 Dec | Bulk (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.117 | Get Samples, | ||
R7FA4M3AF3CFP#BA0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.727 | Get Samples, | ||
R7FA4M3AD2CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.399 | Get Samples, | ||
R7FA4M3AD2CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.025 | Get Samples, | ||
R7FA4M3AD3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7.24 | Get Samples, | ||
R7FA4M3AE2CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.103 | Get Samples, | ||
R7FA4M3AE2CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 85°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.517 | Get Samples, | ||
R7FA4M3AE3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.463 | Get Samples, | ||
R7FA4M3AF3CBM#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 144 | BGA | 7 x 7 x 1.29 | 0.5 | 110 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | No | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 20 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 19 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 5.682 | Get Samples, | ||
R7FA4M3AD3CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 512 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 2.7 | Get Samples, | |||
R7FA4M3AE3CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.763 | Get Samples, | |||
R7FA4M3AE3CFP#HA0 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M33 | 100 | 768 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 3.926 | Get Samples, | |||
R7FA4M3AF3CBQ#BC0 circleActive Samples Available |
N/A | Full Carton (Tray) | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 64 | BGA | 6 x 6 x 1.38 | 0.65 | 46 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 0 | 7 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 8 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 7 | Get Samples, | |||
R7FA4M3AF3CFP#HA0 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M33 | 100 | 1024 | 8 | 256 | Yes | 100 | LQFP | 14 x 14 x 1.7 | 0.5 | 76 | 2.7 - 3.6 | Ta=-40 to 105°C | No | Single | 8/1 | 16 | ( 1 / 1 ) | ( 0 / 0 ) | 2 | 0 | 6 | 1 | 2 | 0 | 0 | 1 | 0 | 1 | 12 | No | No | No | No | No | 0 | 4 | 0 | 0 | 4 | 0 | 6 | 2 | 0 | 0 | 0 | 17 | 0 | 2 | 0 | 0 | 0 | 0 | 0 | 1 | Yes | Yes | 128-bit Unique ID, AES(128/192/256), ARM TrustZone, ECC/RSA(4K)/DSA, GHASH, SHA224/SHA256, TRNG, Tamper Detection | Yes | Yes | Yes | JTAG/SWD | 3 | 4.117 | Get Samples, |
Introduction to the RA4M3 MCU group with industry-leading performance, security and memory enhancements for low power IoT applications.
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Get Where You’re Going with the Official Renesas RA Family Guide | Blog Post | Jun 29, 2021 |
1MB Flash 128kB RAM Size | ● | ● | ● |
---|---|---|---|
768kB Flash 128kB RAM Size | ● | ● | ● |
512kB Flash 128kB RAM Size | ● | ||
Pin Count Package Size Pitch | 64-pin LQFP 10x10mm 0.5mm | 100-pin LQFP 14x14mm 0.5mm | 144-pin LQFP 20x20mm 0.5mm |