With the rising trend of miniaturizing printers, the use of BLDC motors with intelligent system applications - including intelligent detection, cloud connectivity and a richer human machine interface (HMI) - will become a core value for system designs. Renesas’ mini printer solution integrates these required features for customers and enables dual BLDC control, a rich human-machine interface, and secure cloud connectivity. In addition, the entire solution demonstrates lower power consumption and higher stability by using Renesas' high-performance power supply and analog devices.

System Benefits

  • The RA6M3 MCU features high-performance connectivity, which includes an Ethernet/USB/SD card, as well as an LCD controller and real-time system control
  • The RX24T MCU enables dual BLDC control
  • High-performance buck power, sensor and MOSFET drivers for system control and stability
System Block Diagram

Winning Combinations

Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.

See the benefits immediately with our “Winning Combinations” solutions