Overview
Description
The IDT 89HT0832P 16-lane, 8Gbps PCIe 3.0 Retimer offers top analog performance, advanced digital processing and diagnostic features. It can correct total jitter (Rj and Dj), with operating parameters determined automatically by Link Equalization Procedure. The 89HT0832P is optimized for demanding 8Gbps applications in computing, storage, and communications.
Features
- 16-lane PCIe 3.0 signal Retimer
- 8.0Gbps per channel operation
- Equalization procedure, phases 0,1,2,3
- CTLE and DFE receiver equalization corrects Rj and Dj
- Large swing transmitter supports boost, pre-shoot and de-emphasis
- ASPM power savings - per lane
- I2C master/slave & JTAG CSR interface
- On-die scope, pattern generator/checker
- 89KTT0832P Evaluation Board available
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Description
The IDT 89HT0832P is the industry's first 32-channel (16-lane) PCI Express 3.0 retimer capable of 8 Gbps-per-channel transfers, providing a total of 256 Gbps of communication bandwidth for data-intensive applications. The 89HT0832P is protocol-aware to support the PCIe 3.0-compliant equalization procedure for receiver and transmitter configuration, which eases system design-in complexity and ensures reliable low bit-error-rate (BER) operation with any PCI Express 3.0-compliant device, expansion card, or host bus adapter (HBA). The Retimer's receivers include a high-performance continuous-time linear equalizer (CTLE) analog front-end followed by a five-tap decision feedback equalizer (DFE) and clock-data-recovery (CDR) circuit. This high-performance input with dynamic optimization can recover poor-quality input signals, correct random and deterministic jitter, and boost transmit amplitude -- enabling communication over long cables, long traces, or system backplanes. Presented by Ken Curt, Product Manager at IDT. Visit Renesas's Signal Integrity Product page to learn more.
Transcript