Overview

Description

Medium One, Inc.

Categories: Cloud Connection

Essential for IoT applications, the Cloud Agent provides APIs that enable bidirectional MQTT with TLS communication to the cloud, embedded functions for user authentication using the TLS protocol, and MQTT publishing and subscription. The IoT cloud platform includes on-connect Factory MCU Information (FMI) cloud diagnostics.

Experience Cloud Agent functionality with the Smart Chef IoT demo using the Synergy S3A7 IoT Fast Prototyping Kit, or with the Connected Weather Demo based on the Synergy SK-S7G2 Starter Kit.

Medium One Cloud Agent

Synergy Download

Medium One Cloud Agent for Synergy

1.16.11.03

Current Public Release

Release Date:2016-11-03

MCUs Supported: S7G2, S3A7

MD5: 832f6dc5c5fc32ffdc91d5283574a997

What's New?

First public release.    - Supports Smart Chef S3A7 Demo    - Supports Connected Weather SKS7 Demo

Installation Instructions

Please see the user’s manual for the Cloud Agent.

For the demo application, please refer to the Quick Start Guide: http://renesas-blog.mediumone.com/synergy-starter-kit-sk-s7g2-with-connected-weather-demo-quick-start-guide/