Overview

Description

The RL78/G1P Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1P microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Nano and PmodTM interfaces allow you to use the interface without any hardware modifications. In addition, debugging is easy with the Arduino Nano header combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an RL78/G1P 16-bit microcontroller (32-pin, ROM: 16KB, RAM: 1.5KB, Data Flash: 2KB)
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Access to all of the pins of the microcontroller
  • Arduino Nano and PmodTM interfaces come standard
  • Support for various RL78 software and tools

Applications

Documentation

Type Title Date
Quick Start Guide PDF 708 KB
Manual - Software PDF 335 KB
Manual - Hardware PDF 1.30 MB 日本語
Application Note PDF 530 KB 日本語
Manual - Development Tools PDF 948 KB 日本語
Datasheet PDF 584 KB
Manual - Hardware PDF 7.51 MB 日本語
Manual - Development Tools PDF 17 KB
Manual - Development Tools PDF 135 KB
9 items

Design & Development

Sample Code

Videos & Training

Getting Started with Fast Prototyping Board for RL78 Family