The 74LVCH162244A 16-bit buffer/driver can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. This device provides true outputs and symmetrical active-low output-enable (OE) inputs. All pins of this 16-bit buffer/driver can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH162244A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH162244A operates at -40C to +85C

Features

  • Typical tSK(o) (Output Skew) < 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Available in 48 pin TSSOP and TVSOP packages

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TSSOP 48 C Yes Tube
Availability
Active TSSOP 48 C Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 74LVCH162244A Datasheet Datasheet PDF 195 KB
Application Notes & White Papers
AN-224: ALVC/LVC Logic Characteristics and Apps. Application Note PDF 238 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PDN# CQ-14-05 MARKET DECLINED PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 192 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A0803-02 Add ATP as alternate assembly for TSSOP-48 and TSSOP-56 Product Change Notice PDF 129 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PDN# L-05-04 Selective Logic Products Obsolescence Product Discontinuation Notice PDF 173 KB
PCN#: A-0405-06, To qualify alternate facility ATP for PV (SSOP) Product Change Notice PDF 22 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN Addendum # L0203-10R1 Fab 2 to Fab 4 Transfer Product Change Notice PDF 110 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# L0203-10 Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 27 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# L0110-04 Moisture Level Change From 1 to 3 Product Change Notice PDF 32 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# L0007-04:To qualify alternate fab TSMC Product Change Notice PDF 12 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
74LVCH162244A IBIS MODEL Model - IBIS ZIP 12 KB