メインコンテンツに移動

Package Search

Enter a full or partial package number.
パッケージ 名前 Package Type Lead Count カテゴリ クラス Pb (Lead) Free 長さ Thickness Pitch
MTK SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 0.00mm
MTL SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 0.00mm
MTM M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 0.00mm
MTN M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MTP M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MTQ SOICN 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MTR SOICN 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MTU SOICN 16 PLASTIC PLASTIC Yes 9.91mm 3.91mm 0.00mm 0.00mm
MTV SOICN 16 PLASTIC PLASTIC Yes 9.91mm 3.91mm 0.00mm 0.00mm
MTW SOICN 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MTX SOICN 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MUA SOICN 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MUC M8.15 SOIC 8 G PLASTIC Yes 4.90mm 3.90mm 1.50mm 1.27mm
MUD M8.15 SOICN 8 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MUE M8.15E SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
MUG MDP0027 SOICN 14 PLASTIC PLASTIC Yes 8.66mm 3.91mm 0.00mm 0.00mm
MUH M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MUJ M14.15 SOICN 14 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 1.27mm
MUK M8.15 SOICN 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MUN MDP0027 SOICN 16 PLASTIC PLASTIC Yes 9.91mm 3.91mm 0.00mm 0.00mm
MUR M8.15B SOICN-EP 8 PLASTIC PLASTIC Yes 4.88mm 3.94mm 0.00mm 1.27mm
MUT M8.15D SOICN-EP 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MUU M8.15B SOICN-EP 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MUV M14.15 SOICN 14 PLASTIC PLASTIC Yes 8.69mm 3.94mm 0.00mm 1.27mm
MUW M8.15C SOICN-EP 8 PLASTIC PLASTIC Yes 4.93mm 3.94mm 0.00mm 1.27mm
MUX M8.15E SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
MUY M8.15E SOICN 8 PLASTIC PLASTIC Yes 4.90mm 3.91mm 0.00mm 1.27mm
MVA M18.3 SOICW 18 PLASTIC PLASTIC Yes 11.58mm 7.52mm 0.20mm 1.27mm
MVB SOICW 16 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVC M24.3 SOICW 24 PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MVD SOICW 16 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVE SOICW 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVF SOICW 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVH SOICW 24 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVJ SOICW 24 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVK SOICW 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVL SOICW 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVN SOICW 24 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVO M18.3 SOICW 18 PLASTIC Yes 11.58mm 7.52mm 0.20mm 1.27mm
MVR SOICW 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVS SOICW 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVT SOICW 24 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MVU M20.3 SOICW 20 PLASTIC PLASTIC Yes 12.85mm 7.52mm 0.00mm 1.27mm
MVV M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm
MVW M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MVX M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MVY M24.3 SOICW 24 PLASTIC PLASTIC Yes 15.39mm 7.49mm 0.00mm 1.27mm
MVZ SOICW 28 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MWA SOICW 20 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
MWB M28.3 SOICW 28 PLASTIC PLASTIC Yes 17.93mm 7.52mm 0.20mm 1.27mm