Pkg. Type: | TSSOP |
Pkg. Code: | MXQ |
Lead Count (#): | 8 |
Pkg. Dimensions (mm): | 3.0 x 4.4 x 1.0 |
Pitch (mm): | 0.65 |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Pb (Lead) Free | Yes |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 1 |
Country of Assembly | Thailand |
Country of Wafer Fabrication | United States |
Price (USD) | 9.7592 |
Channels (#) | 1 |
End-to-End Temperature Coefficient (ppm/°C) | 300 |
Interface | 3-Wire (Up/Down) |
Lead Count (#) | 8 |
Length (mm) | 3 |
MOQ | 1200 |
Memory Type | Nonvolatile |
Middlepoint Ratiometric Tempco | 20 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Pitch (mm) | 0.7 |
Pkg. Dimensions (mm) | 3.0 x 4.4 x 0.00 |
Pkg. Type | TSSOP |
Qualification Level | Standard |
Resistance Options (kΩ) | 10 |
Resistance Taper | Linear |
Single Supply Voltage Range (V) | - |
Supply Current Icc (µA) | 5 |
Supply Voltage Vcc (Min) (V) | 2.7 |
Supply Voltage Vcc Range | 2.7 to 5.5 |
Taps (#) | 100 |
Temp. Range (°C) | -40 to +85°C |
Thickness (mm) | 0 |
VL Terminal Voltage (Max) (V) | 5.5 |
VL Terminal Voltage (Min) (V) | 0 |
Width (mm) | 4.4 |
Wiper Current (mA) | 4.4 |
Wiper Resistance (ohms) | 200 |
The X9317 is a digitally controlled potentiometer (XDCP™). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 99 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer for voltage control or as a two-terminal variable resistor for current control in a wide variety of applications.