| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (RV1S9061ACCSP-10YV#SC0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 100 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8 |
| DC IFLH max. (mA) | 4.5 |
| IFHL (Max) (mA) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | No |
| Logic | Active High |
| Longevity | 2030 12月 |
| MOQ | 20 |
| Output Type | Totem Pole |
| Price (USD) | $2.2875 |
| SW PDD max. (ns) | 25 |
| SW PWD max. (ns) | 20 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment |
| VCC (V) | 30 |
| field__pwd_max_ns | 20 |
| tPHL (Max) (μs) | 0.06 |
| tPHL/tPLH max. (ns) | 60/60 |
| tPLH (Max) (μs) | 0.06 |
RV1S9061Aは,入力側にAlGaAs発光ダイオードを使用し,出力側にフォトダイオードと信号処理回路を同一チップ上に構成した受光ICを用いたアクティブハイ出力の高速フォトカプラです。高耐ノイズ(高CMTI)に加え,幅広い電源電圧駆動に対応し,温度変化を考慮した伝達遅延時間のばらつきを規定しており,IPM(Intelligent Power Module)駆動用に最適です。