Lead Count (#) | 5 |
Pkg. Code | pkg_1122 |
Pkg. Type | MPAK |
Pkg. Dimensions (mm) | 2.95 x 1.6 x 1.4 |
Pb (Lead) Free | Yes |
ECCN (US) | 5A002 |
RoHS (RNA51A46FLPEL-E) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
Lead Count (#) | 5 |
Pb (Lead) Free | Yes |
Device Functions | "System Monitor, Power supply" |
Family Name | Singlefunction Reset IC |
Function | CMOS Single |
Lead Compliant | Yes |
Length (mm) | 2 |
MOQ | 3000 |
Output Format | Open drain |
Parametric Category | Voltage Supervisor & Reset ICs |
Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
Pkg. Type | MPAK |
Tape & Reel | No |
Target applications | "Peripheral for PC & MCU,Digital Consumer" |
Thickness (mm) | 1.4 |
Width (mm) | 3 |
Support is limited to customers who have already adopted these products.