メインコンテンツに移動
VCSO FEC PLL for SONET/OTN

パッケージ情報

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

環境及び輸出分類情報

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Tube
Abs. Pull Range Min. (± PPM) 50
Core Voltage (V) 3.3
Feedback Input No
Input Freq (MHz) 10 - 700
Input Type LVCMOS, LVPECL, LVDS
Inputs (#) 2
Length (mm) 9
MOQ 57
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 2
Output Freq Range (MHz) 83.3143 - 83.3143, 166.629 - 166.629
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 2
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Max RMS (ps) 0.5
Phase Jitter Typ RMS (ps) 0.25
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Prog. Clock No
Qty. per Carrier (#) 54
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.8
Width (mm) 9
掲載 No

説明

The M106x Voltage Controlled SAW Oscillator (VCSO) based clock PLLs are designed for Forward Error Correction (FEC) clock ratio translation in 10Gb optical systems such as OC-192 or 10GbE. They support FEC clock multiplication ratios, both forward (mapping) and inverse (de-mapping). Multiplication ratios are pin-selected from pre-programming look-up tables.