Lead Count (#) | 32 |
Pkg. Code | pkg_693 |
Pkg. Type | VQFN |
Pkg. Dimensions (mm) | 6 x 5 x 0.95 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8/300H |
Bit Size | 16 |
RAM (KB) | 1 |
Program Memory (KB) | 16 |
Operating Freq (Max) (MHz) | 10 |
Lead Count (#) | 32 |
Timer | 8-bit x 1-ch, 16-bit x 2-ch |
ADC | 10-bit x 6-ch |
Ethernet | No |
LVD or PVD | No |
DMA | No |
Temp. Range | -20 to +75°C |
Family Name | H8 |
Lead Compliant | Yes |
Length (mm) | 6 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 5 x 0.95 |
Pkg. Type | VQFN |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 0.95 |
Width (mm) | 5 |
H8/38602Rは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G14 などをご検討ください。