概要
説明
Support is limited to customers who have already adopted these products.
The ISL28176, ISL28276 and ISL28476 are single, dual and quad channel micropower operational amplifiers optimized for single supply operation over the 2. 4V to 5V range. They can be operated from one lithium cell or two Ni-Cd batteries. These devices feature an Input Range Enhancement Circuit (IREC) which enables them to maintain CMRR performance for input voltages 10% above the positive supply rail and down to the negative supply. The output operation is rail-to-rail. The ISL28276 and ISL28476 draw minimal supply current while meeting excellent DC-accuracy, AC-performance, noise and output drive specifications. The ISL28276 (QSOP package only) contains a power-down enable pin that reduces the power supply current to typically 4µA in the disabled state.
特長
- Low power 120µA typical supply current (ISL28276)
- 100µV maximum offset voltage
- 500pA typical input bias current
- 400kHz typical gain-bandwidth product
- 115dB typical PSRR and CMRR
- Single supply operation down to 2.4V
- Input is capable of swinging above V+ and to V- (ground sensing)
- Rail-to-rail input and output (RRIO)
- Pb-free (RoHS compliant)
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 1.39 MB | |
カタログ | PDF 5.67 MB English | |
アプリケーションノート | PDF 564 KB | |
その他資料 | PDF 519 KB | |
EOL通知 | PDF 123 KB | |
マニュアル-開発ツール | PDF 559 KB | |
アプリケーションノート | PDF 8.19 MB | |
アプリケーションノート | PDF 357 KB | |
アプリケーションノート | PDF 843 KB | |
9件
|
設計・開発
製品選択
適用されたフィルター