概要
説明
The IDT CPS-1848 provides a full, non-blocking bandwidth of 240 Gbps for up to 18 logical ports. The CPS-1848 device utilizes a 5th generation switch fabric, building upon Gen1 CPS and Tsi switching architectures. This new switch uses patent pending features to minimize latency, ensure scheduling fairness, and provide superior multicast throughput. The CPS-1848's 6.25 Gbaud SerDes is ideal for backplanes, yet can run even lower power for local connectivity.This performance is realized over twice the transmission channel distance and three orders of magnitude improvement in bit error rate (BER) compared to the very capable Gen1 standard.
Learn more: IDT RapidIO Development Systems
特長
- Designed to Serial RapidIO 2.1 Specification
- 48 lanes, with up to 12x4, 18x2, 18x1 port configurations
- 6 Enhanced quads configurable as 1x4, 2x2, 4x1
- 6 quads configurable as 1x4, 1x2, 1x1
- Full-duplex 240 Gbps non-blocking bandwidth
- 1.25, 2.5, 3.125, 5.0, or 6.25 Gbaud
- 29x29 FCBGA
- Long reach 100-cm 2 connector
- As low as 300mW per 10 Gbps data rate is up to 40% more power efficient vs. RapidIO 1.3 switches
製品比較
アプリケーション
設計・開発
ソフトウェア/ツール
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター
ビデオ&トレーニング
Description
Transcript