メインコンテンツに移動
16K(4KX4) CMOS STATIC RAM

パッケージ情報

Lead Count (#) 28
Pkg. Type LCC
Pkg. Code LC28
Pitch (mm) 1.27
Pkg. Dimensions (mm) 11.4 x 11.43 x 1.78

環境及び輸出分類情報

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Pkg. Type LCC
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 11.4
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 130.3
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 11.4 x 11.43 x 1.78
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -55 to 125°C
Thickness (mm) 1.78
Width (mm) 11.43

説明

This product is obsolete.