Lead Count (#) | 20 |
Pkg. Code | pkg_447 |
Pkg. Type | LSSOP |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.45 |
RoHS (M34508G4-XXXGP#U0) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 4 |
RAM (KB) | 0.25 |
Lead Count (#) | 20 |
Operating Freq (Max) (MHz) | 6 |
CPU | 4500 |
DMA | No |
Timer | 8-bit x 2-ch |
ADC | 10-bit x 4-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Carrier Type | Embossed Tape |
Family Name | 720 |
LVD or PVD | No |
Lead Compliant | Yes |
Length (mm) | 6 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 4 x 1.45 |
Pkg. Type | LSSOP |
Program Memory (KB) | 4 |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.45 |
Width (mm) | 4 |
4508は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G10、RL78/G12 などをご検討ください。