Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LRX | L24.3.5X5X | QFN | 24 | PLASTIC | PLASTIC | Yes | 5.00mm | 3.50mm | 1.10mm | 0.50mm |
LRY | L20.4X4K | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LRZ | L6.2X2.1Z | ODFN | 6 | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm | |
LSA | L56.8X8F | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
LSB | L64.9X9A | QFN-TEP | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.00mm | 0.50mm |
LSC | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LSD | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LSE | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LSF | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
LSH | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LSI | L32.5X5S | QFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | ||
LSJ | L68.10X10B | QFN | 68 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
LSK | L48.7X7E | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LSL | L72.10X10D | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.90mm | 0.50mm |
LSN | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LSO | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LSP | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LSQ | L48.7X7C | QFN | 48 | PLASTIC | PLASTIC | Yes | 6.99mm | 6.99mm | 0.90mm | 0.50mm |
LSR | L32.5X5D | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LSS | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LST | L64.9X9-S | QFN | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.65mm | 0.50mm |
LSU | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LSW | L56.8X8G | WFQFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.85mm | 0.50mm |
LSX | L16.3X3C | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
LSZ | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LTA | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LTB | L68.8X8 | TQFN | 68 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.00mm |
LTD | L48.6X6B | QFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.40mm |
LTE | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
LTF | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LTG | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LTG12 | LGA | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.60mm | 0.50mm | |
LTG16 | LGA | 16 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.10mm | 0.50mm | |
LTG24 | LGA | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.40mm | 0.50mm | |
LTG28 | LGA | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.21mm | 0.40mm | |
LTG40 | LGA | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 1.70mm | 0.40mm | |
LTG6 | LGA | 6 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 1.10mm | 1.27mm | |
LTH | L28.4X4 | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LTI | L40.5X5 | TQFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm |
LTO | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LTP | L48.7X7H | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.00mm |
LTR | L32.4X4C | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm |
LTS | L40.5X5C | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm |
LTT | L28.4X4C | QFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | |||
LTT6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 0.70mm | 0.90mm | |
LTV6 | LGA | 6 | G | PLASTIC | Yes | 1.40mm | 1.80mm | 0.85mm | 0.55mm | |
LTW32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.00mm | 0.40mm | |
LTX | L40.5X5E | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 22.86mm | 10.16mm |
LTX20 | LGA | 20 | G | PLASTIC | Yes | 4.60mm | 4.00mm | 1.15mm | 0.50mm | |
LTX32 | LGA | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.20mm | 0.40mm |