Skip to main content

Overview

Description

Radiation Hardened Low Dropout Adjustable Negative Voltage Regulator The radiation hardened ISL72991RH is a low dropout adjustable negative regulator with an output voltage range of -2.25V to -26V. The device features a 1A output current capability, an adjustable current limit pin (ILIM), and a shutdown pin (SD) for easy on/off control. The device incorporates unique circuitry that enables precision performance across the -55 °C to +125 °C temperature range and post-irradiation. Specifications across the full temperature range include an internal reference voltage of -1.25V +40mV/- 50mV (maximum), line regulation of ±25mV (maximum), and load regulation of ±15mV (maximum). The reference voltage is the ADJ to GND voltage. Constructed with the Intersil dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments.

Features

  • Electrically screened to DLA 5962-02503
  • QML qualified per MIL-PRF-38535 requirements
  • Latch-up immune DI process
  • Wide input voltage range: -3V to -30V
  • Nominal output voltage range: -2.25V to -26V
  • Line regulation: ±25mV (maximum)
  • Load regulation: ±12mV (typical); ±15mV (maximum)
  • Dropout voltage (100mA): 0.2V (typical); 0.3V (maximum)
  • Dropout voltage (1A): 1V (maximum)
  • Minimum load current: 3.0mA
  • 5V-12V TTL input-level shutdown (SD); low or floating = on; high = off
  • Operating temperature range: -55 °C to +125 °C
  • Radiation acceptance testing
    • HDR (50-300rad(Si)/s): 300krad(Si)
  • SEE hardness (see SEE report for details)
    • SEL/SEB LETTH (VS = -30V): 86.4MeV•cm2/mg

Comparison

Applications

  • Post Switching Power Supplies
  • DC/DC Converters
  • Motor Controllers

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: