Overview
Description
The ISL29030A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED driver and I2C interface (SMBus compatible). This device uses two independent ADCs for concurrently measuring ambient light and proximity in parallel. The flexible interrupt scheme is designed for minimal microcontroller utilization. For ambient light sensor (ALS) data conversions, an ADC converts photodiode current (with a light sensitivity range of 2000 lux) in 100ms per sample. The ADC rejects 50Hz/60Hz flicker noise caused by artificial light sources. The IALS pin provides an analog output current proportional to the measured light (420μA FSR). For proximity sensor (Prox) data conversions, the built-in driver turns on an external infrared LED, and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 540μs conversion time. The ISL29030A provides low-power operation of the ALS and proximity sensing, with a typical 138μA normal operation current (110μA for sensors and internal circuitry; ~28μA for external LED, with 220mA current pulses for a net 100μs, repeating every 800ms or under). The ISL29030A uses both a hardware pin and software bits to indicate an interrupt event has occurred. An ALS interrupt is defined as a measurement that is outside a set window. A proximity interrupt is defined as a measurement over a threshold limit. The user can configure the device so that ALS and proximity interrupts occur simultaneously, up to 16 times in a row, before the interrupt pin is activated. The ISL29030A is designed to operate at 2.25V to 3.63V over the -40 °C to +85 °C ambient temperature range. It is packaged in a clear, lead-free 8 lead ODFN package.
Features
- Works Under All Light Sources Including Sunlight
- Dual ADCs Measure ALS/Prox Concurrently
- Intelligent Interrupt Scheme Simplifies Microcontroller Code
- Simple Output Code Directly Proportional to Lux
- 50Hz/60Hz Flicker Noise and IR Rejection
- Light Sensor Close to Human Eye Response
- Selectable 125/2000 Lux Range
- Analog 420μA Output Pin IALS Proportional to Lux
- Proximity Sensor with Broad IR Spectrum
- Can Use 850nm and 950nm External IR LEDs
- IR LED Driver with I2C Programmable Sink Currents
- Net 100μs Pulse with 110mA or 220mA Amplitudes
- Periodic Sleep Time Up to 800ms Between Pulses
- Ambient IR Noise Cancelation (Including Sunlight)
- Independent ALS/Prox Interrupt Thresholds
- Adjustable Interrupt Persistency
- 1/4/8/16 Consecutive Triggers Required Before Interrupt
- 138μA DC Typical Supply Current for ALS/Prox Sensing
- 110μA for Sensors and Internal Circuitry
- 28μA Typical Current for External IR LED (Assuming 220mA for 100μs Every 800ms)
- <1.0μA Supply Current When Powered Down
- Set Registers; Wait for Interrupt
- I2C (SMBus Compatible) Output
- Temperature Compensated
- Tiny ODFN8 2.0mm x 2.1mm x 0.7mm)Package
- 1.7V to 3.63V Supply for I2C Interface
- 2.25V to 3.63V Sensor Power Supply
- Pb-Free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 919 KB | |
End Of Life Notice | PDF 1.17 MB | |
Product Change Notice | PDF 76 KB | |
Application Note | PDF 563 KB | |
Application Note | PDF 276 KB | |
5 items
|
Design & Development
Boards & Kits
Low Power Light and Proximity Sensor Evaluation Board
The ISL29030AIROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29030A low power ambient light and proximity sensor with intelligent interrupt and sleep modes.
The ISL29030A is an integrated ambient and infrared light-to-digital converter with a built-in IR LED...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: