
Update: February 21, 2019
Jiangsu HopeRun Software Co.,Ltd.(HopeRun)
It is a reference board compatible with 96 boards equipped with Renesas MCU RZ/G2M.
Product Overview
It consists of two boards, main board and sub board, and most of RZ/G2M mounted functions can be evaluated by connecting the child sub board.
- Processor: RZ/G2M
- Main Memory: 4GB DDR4
- QSPI NOR Flash: 64MByte
- I2C EEPROM: 512Byte
- External Storage: micro SD x1
- Connectivity: USB2.0 x2ch, USB3.0 x1ch, GbE x1
- HDMI out / LVDS out or MIPI DSI out
- Wi-Fi + BT
- PMIC intersil
- Dimension: 54 mm x 85 mm
Purchase
https://amzn.to/2Wc0qJH
https://www.amazon.com/dp/B07S7T9QDS?ref=myi_title_dp