Optional board for RZ/A1H peripheral IP evaluation.

User's manual

R7S72100 CPU board RTK772100BC00000BR (GENMAI) U'sers Manual (PDF | English, 日本語)

Board design data other

Please refer to from the download details. (download)

Note

  • This product does not come with any development tools. Before using this board, please prepare the following development tools separately.
    • GENMAI CPU Board
    • Integrated development environment
    • Compiler
    • In-circuit emulator
    • LCD module
      (For more information, please see the ecosystem.)

Features

  • R7S72100 CPU
    • Input (XIN) clock: 13.33 MHz
    • Bus clock: Up to 66.67 MHz
    • CPU clock: Up to 400 MHz
  • R7S72100 connects to audio DAC (AK4353)
  • Renesas serial peripheral interface (RSPI) of the R7S72100 and serial  peripheral interface (SSIF) connect to a CD deck
  • HCI module pin of the R7S72100 connects to an MIL connector
  • Alpha Project LCD-KIT-B01 connectors (ch0 and ch1)
  • Standard MIL connectors (ch0 and ch1)
  • Analog RGB output interface
  • Digital RGB for LCD converted to analog RGB by Analog Devices video DAC (ADV7123)
  • Analog RGB connector: 15-pin D-sub connector x 2
  • Capture engine unit of the R7S72100 connects to CMOS camera input connector
  • V024 demo kit (MT9V024IA7XTCD ES)

Documentation & Downloads