Overview
Description
The 74ALVC16245 16-bit bus transceiver is designed for asynchronous communication between data buses and can be used as two 8-bit transceivers or one 16-bit transceiver. It allows data transmission between the buses depending on the logic level at the direction-control (DIR) input. This driver is capable of driving a moderate to heavy load while maintaining speed performance. The 74ALVC16245 operates at -40C to +85C
Features
- Typical tSK(o) (Output Skew) 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 3.3V ± 0.3V, Normal Range
- VCC = 2.7V to 3.6V, Extended Range
- VCC = 2.5V ± 0.2V
- CMOS power levels (0.4 uW typ. static)
- Rail-to-Rail output swing for increased noise margin
- Available in 48 pin TSSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: