Overview
Description
The ISL78206 is an AEC-Q100 qualified 40V, 2. 5A synchronous buck controller with a high-side MOSFET and low-side driver integrated. The ISL78206 supports a wide input voltage range from 3V to 40V, output current up to 2. 5A, and can be operated in synchronous and non-synchronous buck topologies. The ISL78206 provides a low system cost, high efficiency, single part buck solution for automotive applications for a wide variety of input voltages. For vehicle systems that must be kept powered during cold-cranking or start-stop operation, the ISL78206 can be replaced by its pin-to-pin alternative, the ISL78201 which offers boost-buck operation. Together, these devices offer two functional alternatives on the same PCB layout, providing convenience, flexibility, and facilitating extensive design reuse. The ISL78206 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback undercurrent limit conditions. In addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78206 has comprehensive protections against various faults, including overvoltage, undervoltage, programmable overcurrent and over-temperature. Built-in soft-start allows the IC to start-up smoothly and is reactivated during hiccup mode fault recovery.
Features
- Ultra wide input voltage range 3V to 40V (refer to "Input Voltage" on page 12 for more details)
- Less than 5µA (max) shutdown input current (IC disabled)
- Temperature range -40°C to +105°C
- Integrated high-side MOSFET
- Operational topologies
- Synchronous buck
- Non-synchronous buck
- Programmable frequency from 200kHz to 2.2MHz and frequency synchronization capability
- ±1% tight voltage regulation accuracy
- Reliable cycle-by-cycle overcurrent protection
- Temperature compensated current sense
- Frequency foldback
- Programmable OC limit
- Hiccup mode protection in worst case short condition
- 20 Ld HTSSOP package, pin-to-pin compatible with ISL78201 boost buck
- AEC-Q100 qualified
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.09 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
3 items
|
Design & Development
Boards & Kits
TFT Instrument Cluster with Telematics Board Reference Design
This reference design simplifies the development of advanced automotive displays by integrating Bluetooth® Low Energy connectivity, Wi-Fi mirroring of mobile screens, and brightness control for TFT and camera image displays. Powered by the RH850/D1M1A high-performance MCU with a G3M core running...
Test this Board Remotely
Vehicle Computer Generation 4
The VC4 is based on a complete Renesas chipset. The centerpiece is the R-Car S4 with 8x Cortex®A55 cores, 1x Cortex® R52 core 2x RH850 G4MH delivering up to 27K DMIPS application performance plus >5.3K DMIPS lock step real-time performance. It incorporates an 8MB SRAM to execute code on the...
Wireless Communication Unit Reference Design
This reference design integrates various wireless modules, including Bluetooth® Low Energy (LE), Wi-Fi, and LTE+GPS, offering a powerful solution for connected vehicles. As the automotive industry evolves towards greater connectivity, this telematics unit enables users to easily upgrade existing...
Test this Board Remotely
Vehicle Control Unit Reference Design
Renesas' Vehicle Control Unit reference design enables seamless adoptions of Software-Oriented Architecture (SOA) and Software-Defined Vehicle (SDV) frameworks. With standard and Gb Ethernet interfaces, we support OEMs in implementing zonal architectures efficiently. For entry-level and...
Test this Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: